Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05073270001 |
05073273001 |
05073277001 |
05073279001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Product size (height) (mm) | Product size (width) (mm) | Spanner size (mm) | Standards/certification marks | |
---|---|---|---|---|---|---|---|---|---|
21.60 € | 1 | Available | 4 Days | 159 | 7.2 | 22 | 10|10 | IEC 6031 7-11 | |
24.09 € | 1 | Available | 4 Days | 177 | 8.6 | 27.3 | 13|13 | IEC 60317-20 | |
30.81 € | 1 | Available | 4 Days | 224 | 10.5 | 37.2 | 17|17 | ISO 11446 | |
34.85 € | 1 | Available | 4 Days | 246 | 11 | 42 | 19|19 | ISO 11446 |
Loading...
DIN standard | DIN ISO 1711-1 | Material (details) | Chrome molybdenum steel. nickel chrome coating | Material | Cromoly steel |
---|---|---|---|---|---|
Material properties | nickel-chrome plating | No. of teeth | 80 | Product type | Ratcheting crowfoot wrench |