Cable Cutter (2959720)

Cable Cutter 2959720
  • Volume Discount

Product Details:

Manufacturer part number: 2959720

Brand: GEDORE

Price: 47.84

Delivery time: 11 Days


Technical Data:

Manufacturer part #: 2959720

Material: Special steel

Product size (length): 170 mm

Weight: 210 g

Wire hardness diameter (max.): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2959720

Part Number
2959720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Material Product size (length)
(mm)
Weight
(g)
Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

47.84 €

1 Available 11 Days 2959720Special steel170210--

Loading...

  1. 1

Basic information

Product type Cable cutter

This page is Cable Cutter, part number 2959720.
You can find the detail information about specifications and dimensions on part number 2959720.

Variation of this product

Part Number
6430330
6724830
6724910
6725050
6725130
6725210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Material Product size (length)
(mm)
Weight
(g)
Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

367.12 €

1 Available 11 Days 6430330-----

147.48 €

1 Available 3 Days 6724830-----

83.01 €

1 Available 11 Days 6724910Special steel2003292070

96.12 €

1 Available 11 Days 6725050Special steel2004232070

356.16 €

1 Available 13 Days 6725130Special steel280792--

465.75 €

1 Available 11 Days 6725210Special steel280999--

Tech Support