HSS Metal twist drill bit set (28 874)

HSS Metal twist drill bit set 28 874
  • Volume Discount

Product Details:

Manufacturer part number: 28 874

Brand: PROXXON

Price: 6.87

Delivery time: 3 Days


Technical Data:

DIN standard: DIN 338

Drill hole diameter: 0.3|0.5|0.8|1|1.2|1.5|2|2.5 mm

Material properties: rolled

Material suitability: Metal|Non-ferrous metal|Plastic|Stainless steel

Shank diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28 874

Part Number
28 874
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Drill hole diameter
(mm)
Material properties Material suitability Shank diameter
(mm)
Standards

6.87 €

1 Available 3 Days DIN 3380.3|0.5|0.8|1|1.2|1.5|2|2.5rolledMetal|Non-ferrous metal|Plastic|Stainless steel-DIN 338

Loading...

  1. 1

Basic information

Material (drill bit) HSS Product type Metal twist drill bit set Tool holder (drill) Cylinder shank

This page is HSS Metal twist drill bit set, part number 28 874.
You can find the detail information about specifications and dimensions on part number 28 874.

Variation of this product

Part Number
28 876
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
DIN standard Drill hole diameter
(mm)
Material properties Material suitability Shank diameter
(mm)
Standards

17.01 €

1 Available 3 Days -1.5|2|2.5|3|3.5|4TiNMetal|Plastic|Non-ferrous metal|Perspex3|3-

Tech Support