Drill Stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28 600

Part Number
28 600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.87 €

1 3 Days

Loading...

  1. 1

Basic information

Nosing length(mm) 140 Operating height (max.)(mm) 40 Product size (height)(mm) 280
Product type Drill stand Stand area 220 x 120 mm Weight(g) 2200.0

This page is Drill Stand, part number 28 600.
You can find the detail information about specifications and dimensions on part number 28 600.

Tech Support