Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PRT200
Calibrated to | Manufacturer's standards (no certificate) | Display (voltage tester) | LED|Acoustic | Frequency range | 45 Hz - 65 Hz |
---|---|---|---|---|---|
Max. frequency(Hz) | 65 | Min. frequency(Hz) | 45 | Product type | Rotating EMF indicator |
Reading category | CAT IV 600 V | Reading type (voltage testers) | Rotating magnetic field|Phase | Type (manufacturer type) | PRT200 |
V AC reading range | 75 up to 1000 V | V AC reading range (min.)(V) | 75 | V AC reading range (max.)(V) | 1000 |
This page is Rotating EMF indicator, part number PRT200.
You can find the detail information about specifications and dimensions on part number PRT200.