Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
108779
Part Number
|
---|
108779 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | Edge hardness (HRC) | EN standard | Jaw length (mm) | Jaw shape | Jaw size (mm) | Jaw tip width (mm) | Jaw width (mm) | Manufacturer part # | Material | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Weight (g) | Wire hardness (max.) soft wire (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.03 € | 1 | Available | 6 Days | 160 | DIN ISO 5745|DIN EN 60900 | 60 | EN 60900 | 52 | Straight | - | - | 9 | 108779 | Tool steel | chrome plated | - | Telecom pliers | VDE | DIN ISO 5745 | 170 | - |
Loading...
This page is Bits, part number 108779.
You can find the detail information about specifications and dimensions on part number 108779.
Configure
Basic Attributes
Jaw size(mm)
Jaw tip width(mm)
Pliers features
Wire hardness (max.) soft wire(mm)
Overall Length(mm)
DIN standard
Edge hardness(HRC)
EN standard
Jaw length(mm)
Jaw shape
Jaw width(mm)
Manufacturer part #
Material
Material properties
Product type
Range of use (pliers)
Standards
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100574 |
100577 |
100652 |
108780 |
108781 |
108783 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | DIN standard | Edge hardness (HRC) | EN standard | Jaw length (mm) | Jaw shape | Jaw size (mm) | Jaw tip width (mm) | Jaw width (mm) | Manufacturer part # | Material | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Weight (g) | Wire hardness (max.) soft wire (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.67 € | 1 | Available | 9 Days | 160 | DIN ISO 5749|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | - | 100574 | Tool steel | chrome plated | non-flush type | Side cutter | VDE | DIN ISO 5749 B | 180 | - | |
38.75 € | 1 | Available | 8 Days | 180 | DIN ISO 5749|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | - | 100577 | Tool steel | chrome plated | non-flush type | Side cutter | VDE | DIN ISO 5749 B | 240 | - | |
56.55 € | 1 | Available | 8 Days | 160 | DIN EN 60900 | 64 | EN 60900 | - | - | - | - | - | 100652 | Tool steel | chrome plated | - | Stripper side cutter combo | VDE | - | 180 | - | |
58.72 € | 1 | Available | 8 Days | 200 | DIN ISO 5745|DIN EN 60900 | 64 | EN 60900 | 72 | 45-degree | - | - | 10 | 108780 | Tool steel | chrome plated | - | Telecom pliers | VDE | DIN ISO 5745 | 220 | - | |
43.49 € | 1 | Available | 6 Days | 165 | - | 64 | EN 60900 | - | - | - | - | - | 108781 | Tool steel | chrome plated | - | Comb pliers | VDE | DIN ISO 5746 | 200 | - | |
46.76 € | 1 | Available | 8 Days | 200 | - | 64 | EN 60900 | - | - | - | - | - | 108783 | Tool steel | chrome plated | - | Comb pliers | VDE | DIN ISO 5746 | 350 | - |