Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101030
Part Number
|
---|
101030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | Edge hardness (HRC) | EN standard | Jaw length (mm) | Jaw shape | Jaw size (mm) | Jaw tip width (mm) | Jaw width (mm) | Manufacturer part # | Material | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Weight (g) | Wire hardness (max.) soft wire (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.21 € | 1 | Available | 3 Days | 118 | - | 60 | - | - | - | - | - | - | 101030 | Tool steel | burnished | flush-cutting | Side cutter | Electrical & precision engineering | - | 51 | 0.8 |
Loading...
This page is Bits, part number 101030.
You can find the detail information about specifications and dimensions on part number 101030.
Configure
Basic Attributes
DIN standard
EN standard
Jaw length(mm)
Jaw shape
Jaw size(mm)
Jaw tip width(mm)
Jaw width(mm)
Standards
Overall Length(mm)
Edge hardness(HRC)
Manufacturer part #
Material
Material properties
Pliers features
Product type
Range of use (pliers)
Weight(g)
Wire hardness (max.) soft wire(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100574 |
100577 |
100652 |
101038 |
101040 |
101044 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | DIN standard | Edge hardness (HRC) | EN standard | Jaw length (mm) | Jaw shape | Jaw size (mm) | Jaw tip width (mm) | Jaw width (mm) | Manufacturer part # | Material | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Weight (g) | Wire hardness (max.) soft wire (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.67 € | 1 | Available | 6 Days | 160 | DIN ISO 5749|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | - | 100574 | Tool steel | chrome plated | non-flush type | Side cutter | VDE | DIN ISO 5749 B | 180 | - | |
38.75 € | 1 | Available | 6 Days | 180 | DIN ISO 5749|DIN EN 60900 | 64 | EN 60900 | - | - | - | - | - | 100577 | Tool steel | chrome plated | non-flush type | Side cutter | VDE | DIN ISO 5749 B | 240 | - | |
56.55 € | 1 | Available | 6 Days | 160 | DIN EN 60900 | 64 | EN 60900 | - | - | - | - | - | 100652 | Tool steel | chrome plated | - | Stripper side cutter combo | VDE | - | 180 | - | |
33.37 € | 1 | Available | 6 Days | 129 | - | 60 | - | - | - | - | - | - | 101038 | Tool steel | burnished | flush-cutting | Side cutter | Electrical & precision engineering | - | 67 | 1 | |
29.05 € | 1 | Available | 3 Days | 132 | - | 60 | - | - | - | - | - | - | 101040 | Tool steel | burnished | flush-cutting | Side cutter | Electrical & precision engineering | - | 81 | 1.3 | |
30.13 € | 1 | Available | 6 Days | 130 | - | - | - | - | - | - | - | - | 101044 | Tool steel | burnished | flush-cutting | Side cutter | Electrical & precision engineering | - | 71 | 2 |