Hammer drill bit set【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
625231000
625232000
625233000
625234000
625235000
625236000
625237000
625238000
625239000
625240000
625242000
625243000
625244000
625245000
625247000
625248000
626249000
626268000
626269000
626270000
626271000
626272000
626273000
626274000
626275000
626276000
626277000
626278000
627652000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Total length
(mm)

23.52 €

10 Pieces Per Package

1 pack 6 Days 5-110

26.88 €

10 Pieces Per Package

1 pack 6 Days 5-160

22.47 €

10 Pieces Per Package

1 pack 6 Days 6-110

23.52 €

10 Pieces Per Package

1 pack 6 Days 6-160

45.67 €

10 Pieces Per Package

1 pack Available 6 Days 6-210

26.91 €

10 Pieces Per Package

1 pack 6 Days 8-110

24.64 €

10 Pieces Per Package

1 pack 6 Days 8-160

30.24 €

10 Pieces Per Package

1 pack 6 Days 8-210

29.12 €

10 Pieces Per Package

1 pack 6 Days 10-110

33.37 €

10 Pieces Per Package

1 pack 6 Days 10-160

48.93 €

10 Pieces Per Package

1 pack 6 Days 10-260

38.08 €

10 Pieces Per Package

1 pack 6 Days 12-160

44.59 €

10 Pieces Per Package

1 pack Available 6 Days 12-210

56.55 €

10 Pieces Per Package

1 pack Available 6 Days 12-260

65.25 €

10 Pieces Per Package

1 pack Available 6 Days 14-210

69.45 €

10 Pieces Per Package

1 pack 6 Days 14-260

89.63 €

10 Pieces Per Package

1 pack 6 Days 12--

39.20 €

10 Pieces Per Package

1 pack 6 Days ---

42.41 €

10 Pieces Per Package

1 pack 6 Days ---

42.56 €

10 Pieces Per Package

1 pack 6 Days ---

40.89 €

10 Pieces Per Package

1 pack 6 Days ---

74.28 €

10 Pieces Per Package

1 pack Available 6 Days ---

46.76 €

10 Pieces Per Package

1 pack 6 Days ---

56.01 €

10 Pieces Per Package

1 pack 6 Days ---

56.55 €

10 Pieces Per Package

1 pack Available 6 Days 10165165

67.21 €

10 Pieces Per Package

1 pack 34 Days 10--

60.49 €

10 Pieces Per Package

1 pack 6 Days 12--

83.01 €

10 Pieces Per Package

1 pack Available 6 Days 12--

3.64 €

1 Available 6 Days 8-120

Loading...

  1. 1

Basic information

Product type Hammer drill bit set

Tech Support