Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
627151000 |
627152000 |
627153000 |
627154000 |
627156000 |
627157000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material properties | Material suitability | Tensile strength (max.) (N/mm²) | |
---|---|---|---|---|---|---|---|
13.83 € | 1 | Available | 4 Days | rolled | Metal|Non-ferrous metal|Plastic | 900 | |
17.57 € | 1 | Available | 3 Days | rolled | Metal|Non-ferrous metal|Plastic | - | |
21.40 € | 1 | Available | 3 Days | cut | Metal|Plastic|Non-ferrous metal | 900 | |
44.59 € | 1 | Available | 3 Days | cut | Metal|Plastic|Non-ferrous metal | 900 | |
26.91 € | 1 | Available | 3 Days | TiN | Metal|Plastic|Non-ferrous metal|Perspex | 900 | |
36.49 € | 1 | Available | 3 Days | cobalt | Metal|Non-ferrous metal|Stainless steel|Plastic | 1100 |
Loading...
DIN standard | DIN 338 | Material (drill bit) | HSS | Product type | Metal twist drill bit set |
---|---|---|---|---|---|
Tool holder (drill) | Cylinder shank |