Wood twist drill bit (627116000)

Wood twist drill bit 627116000
  • Volume Discount

Product Details:

Manufacturer part number: 627116000

Brand: METABO

Price: 10.61

Delivery time: 6 Days


Technical Data:

Drill hole diameter: 7 mm

Product type: Wood twist drill bit

Total length: 230 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

627116000

Part Number
627116000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product type Total length
(mm)

10.61 €

1 Available 6 Days 7Wood twist drill bit230

Loading...

  1. 1

This page is Wood twist drill bit, part number 627116000.
You can find the detail information about specifications and dimensions on part number 627116000.

Variation of this product

Part Number
627112000
627115000
627119000
627124000
627125000
627126000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Product type Total length
(mm)

23.55 €

1 Available 6 Days -Metal twist drill bit set-

9.00 €

1 Available 6 Days 6Wood twist drill bit230

22.47 €

1 Available 6 Days -Metal twist drill bit set-

10.05 €

1 Available 6 Days 8Wood twist drill bit230

9.52 €

1 Available 6 Days 10Wood twist drill bit230

8.95 €

1 6 Days 12Wood twist drill bit230

Tech Support