Tempered L-Pipe Wrench / Jaw shape A, C / DIN 5234 (83 30 015)

Tempered L-Pipe Wrench / Jaw shape A, C / DIN 5234 83 30 015

Product Details:

Manufacturer part number: 83 30 015

Brand: KNIPEX

Price: 59.11

Delivery time: 3 Days


Technical Data:

Overall Length: 420 mm

Clamping range: Ø 60 mm (2 3/8")

Clamping range: - mm

DIN standard: DIN 5234

Jaw angle: 45°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83 30 015

Part Number
83 30 015
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Clamping range Clamping range
(mm)
DIN standard Jaw angle Jaw shape Manufacturer part # Pipe diameter (in inches) (max.) Pliers features Range (in inches) Range (max.)
(mm)
Spanner size Spanner size
(mm)
Type Weight
(g)
Material

59.11 €

1 3 Days 420Ø 60 mm (2 3/8")-DIN 523445°C83 30 0151 1/2"--60--83 30 0151540Chromium-vanadium electric furnace steel

Loading...

  1. 1

Basic information

Material properties tempered Product type L-pipe wrench

This page is Tempered L-Pipe Wrench / Jaw shape A, C / DIN 5234, part number 83 30 015.
You can find the detail information about specifications and dimensions on part number 83 30 015.

Variation of this product

Part Number
83 20 010
83 20 020
83 30 005
83 30 020
83 30 030
83 60 015
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Clamping range Clamping range
(mm)
DIN standard Jaw angle Jaw shape Manufacturer part # Pipe diameter (in inches) (max.) Pliers features Range (in inches) Range (max.)
(mm)
Spanner size Spanner size
(mm)
Type Weight
(g)
Material

42.19 €

1 9 Days 320Ø 42 mm (1 5/8")-DIN 523445°A83 20 0101"--42--83 20 010817Chromium-vanadium steel

89.09 €

1 9 Days 570Ø 70 mm (2 3/4")-DIN 523445°A83 20 0202"--70--83 20 0202596Chromium-vanadium steel

43.69 €

1 9 Days 245Ø 35 mm (1 1/2")-DIN 523445°C83 30 0051/2"--35--83 30 005472Chromium-vanadium electric furnace steel

93.36 €

1 3 Days 540Ø 70 mm (2 3/4")-DIN 523445°C83 30 0202"--70--83 30 0202669Chromium-vanadium electric furnace steel

174.39 €

1 9 Days 680Ø 100 mm (4 3/4")-DIN 523445°C83 30 0303"--120--83 30 0304366Chromium-vanadium electric furnace steel

66.40 €

1 3 Days 420-Ø 60-45°C83 60 0151 1/2"quick-adjust-6060 mm (2 3/8")--420Chromium-vanadium electric furnace steel

Tech Support