Pipe Wrench / Chromium-vanadium electric furnace steel (87 01 180)

Pipe Wrench / Chromium-vanadium electric furnace steel 87 01 180

Product Details:

Manufacturer part number: 87 01 180

Brand: KNIPEX

Price: 24.10

Delivery time: 3 Days


Technical Data:

Overall Length: 180 mm

Adjustable positions: 11

Clamping range: -

Clamping range: - mm

DIN standard: DIN ISO 8976


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

87 01 180

Part Number
87 01 180
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Adjustable positions Clamping range Clamping range
(mm)
DIN standard Edge hardness
(HRC)
EN standard Manufacturer part # Material properties Pliers features Positon Range (in inches) Range (max.)
(mm)
Spanner size
(mm)
Type Weight
(g)

24.10 €

6 3 Days 18011--DIN ISO 897661-87 01 180tempered|polishing-111 5/8"4236|3687 01 180180

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Steel) Material Chromium-vanadium electric furnace steel

This page is Pipe Wrench / Chromium-vanadium electric furnace steel, part number 87 01 180.
You can find the detail information about specifications and dimensions on part number 87 01 180.

Variation of this product

Part Number
85 01 250
87 01 125
87 01 150
87 01 250
87 01 300
87 01 400
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Adjustable positions Clamping range Clamping range
(mm)
DIN standard Edge hardness
(HRC)
EN standard Manufacturer part # Material properties Pliers features Positon Range (in inches) Range (max.)
(mm)
Spanner size
(mm)
Type Weight
(g)

43.36 €

6 3 Days 250--0 - 36-61-85 01 250tempered|polishing--1 1/4"323685 01 250370

22.40 €

6 3 Days 12513--DIN ISO 897661-87 01 125tempered|polishing-131 1/16"2727|2787 01 12585

22.96 €

6 3 Days 15011--DIN ISO 897661-87 01 150tempered|polishing-111 1/4"3230|3087 01 150145

25.57 €

6 3 Days 25025--DIN ISO 897661-87 01 250tempered|polishing-252"5046|4687 01 250335

35.63 €

6 3 Days 30030--DIN ISO 897661-87 01 300tempered|polishing-302 3/4"7060|6087 01 300530

62.30 €

1 3 Days 40027--DIN ISO 897661-87 01 400tempered|polishing-273 1/2"9095|9587 01 4001210

Tech Support