Hexagonal screwdriver bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-132-1
3-133-1
3-235-1
3-245-1
3-255-1
3-531-1
3-601-15
3-604-15
3-625-15
3-627-15
3-631-15
3-632-15
3-633-15
3-634-13
3-657-15
3-665-15
3-674-15
3-685-15
3-689-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Edge hardness
(HRC)
EN standard Jaw shape Manufacturer part # Material Material properties Pliers features Product type Range of use (pliers) Weight
(g)
Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

26.91 €

1 Available 7 Days 130-65--3-132-1Special steelchrome platednon-flush typeSide cutterElectrician130(Soft/hard wire) 2.0/1.0 mm1.032

28.37 €

1 Available 7 Days 145-65--3-133-1Special steelchrome platednon-flush typeSide cutterElectrician160(Soft/hard wire) 2.5/1.25 mm1.342.5

25.89 €

1 Available 7 Days 160-65-Straight3-235-1Special steel--Telecom pliersElectrician145----

28.21 €

1 Available 7 Days 200-65-Straight3-245-1Special steelchrome plated-Telecom pliersElectrician190----

29.77 €

1 Available 7 Days 200-65-45-degree3-255-1Special steelchrome plated-Telecom pliersElectrician180----

25.57 €

1 Available 7 Days 140-65-Straight3-531-1Special steelchrome plated-Flat nose pliersElectrical & precision engineering100----

31.21 €

1 Available 7 Days 120DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-365EN 61340-5-1|EN 61340-2-1|EN 61340-2-3-3-601-15Tool steelpolishingnon-flush typeSide cutterESD70-0.41.51.2

32.41 €

1 Available 3 Days 115----3-604-15Tool steel--Side cutter----1.51.2

33.37 €

1 Available 7 Days 120----3-625-15---Angled end cutting nipper----1.51.2

35.05 €

1 Available 7 Days 120----3-627-15Tool steel--End cutting nippers----1.51.2

29.05 €

1 Available 18 Days 120---Straight3-631-15Tool steel--Round nose pliersESD-----

29.87 €

1 Available 3 Days 120---Straight3-632-15Tool steel--Flat nose pliersESD-----

26.88 €

1 18 Days 120---Straight3-633-15---Needle nose pliersESD60----

30.13 €

1 Available 7 Days 120----3-634-13---Needle nose pliersESD60----

46.11 €

1 7 Days 125DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-365EN 61340-5-1|EN 61340-2-1|EN 61340-2-3-3-657-15Special steelglossy burnishednon-flush typeSide cutterESD60(Soft/medium-hard/hard wire) 1.5/1.0 mm-1.51

105.31 €

1 7 Days 120DIN EN 61340-2-465EN 61340-2-4-3-665-15Special steelglossy burnishednon-flush typeSide cutterESD70--2-

87.39 €

1 Available 7 Days 130DIN EN 61340-2-765EN 61340-2-7-3-674-15Special steelglossy burnishednon-flush typeEnd cutting nippersESD60(Soft/medium-hard/hard wire) 0.8/0.6 mm-0.80.6

39.19 €

1 Available 3 Days 140-65-Straight3-685-15Special steelglossy burnished-Needle nose pliersESD70----

56.55 €

1 Available 7 Days 145DIN EN 61340-5-1|DIN EN 61340-2-3|DIN EN 61340-2-165EN 61340-5-1|EN 61340-2-3|EN 61340-2-1-3-689-15Special steelpolishing|burnished-Round nose pliersESD100----

Loading...

  1. 1

Tech Support