Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3-932-7 |
3-933-7 |
3-945-7 |
3-961-15 |
3-963-15 |
3-964-15 |
3-966-15 |
3-967-15 |
3-969-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Jaw shape | Manufacturer part # | Material | Material properties | Pliers features | Product type | Weight (g) | Wire hardness (max.) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.52 € | 1 | Available | 3 Days | 120 | Straight | 3-932-7 | Special steel | burnished | - | Flat nose pliers | 60 | - | - | - | - | |
27.97 € | 1 | Available | 3 Days | 125 | Straight | 3-933-7 | Special steel | burnished | - | Needle nose pliers | 60 | - | - | - | - | |
36.60 € | 1 | Available | 3 Days | 145 | - | 3-945-7 | Special steel | burnished | - | Needle nose pliers | 85 | - | - | - | - | |
65.25 € | 1 | Available | 7 Days | 120 | - | 3-961-15 | Ball bearing steel | - | non-flush type | Side cutter | 75 | (Soft/medium/hard wire) 1.3/0 8/0.5 mm | 0.5 | 1.3 | 0.8 | |
67.43 € | 1 | Available | 7 Days | 120 | - | 3-963-15 | Ball bearing steel | - | flush-cutting | Side cutter | 75 | (Soft/medium-hard/hard wire) 1.3/0.7 mm | - | 1.3 | 0.7 | |
65.25 € | 1 | Available | 7 Days | 120 | - | 3-964-15 | Ball bearing steel | - | non-flush type | Side cutter | 75 | (Soft/medium/hard wire) 1.2/1.0/0.5 mm | 0.5 | 1.2 | 1 | |
69.60 € | 1 | Available | 7 Days | 120 | - | 3-966-15 | Ball bearing steel | - | flush-cutting | Side cutter | 75 | (Soft/medium-hard/hard wire) 1.0/0.8 mm | - | 1 | 0.8 | |
71.77 € | 1 | Available | 7 Days | 120 | - | 3-967-15 | Ball bearing steel | - | non-flush type | Side cutter | 75 | (Soft/medium-hard/hard wire) 0.8/0.6 mm | - | 0.8 | 0.6 | |
74.28 € | 1 | Available | 7 Days | 120 | - | 3-969-15 | Ball bearing steel | - | flush-cutting | Side cutter | 75 | (Soft wire) 0.8 mm | - | 0.8 | - |
Loading...
Edge hardness(HRC) | 65 | Range of use (pliers) | ESD |
---|
Configure
Basic Attributes
Overall Length(mm)
Jaw shape
Manufacturer part #
Material
Material properties
Pliers features
Product type
Weight(g)
Wire hardness (max.)
Wire hardness (max.) hard wire(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Type
Filter by standard shipping days
Optional Attributes