Pozidriv Screwdriver Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-668-15
3-669-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Pliers features Wire hardness (max.) hard wire
(mm)

54.37 €

1 Available 7 Days 3-668-15non-flush type0.7

65.25 €

1 Available 7 Days 3-669-15flush-cutting-

Loading...

  1. 1

Basic information

Overall Length(mm) 135 DIN standard DIN EN 61340-5-1|DIN EN 61340-2-3|DIN EN 61340-2-1 Edge hardness(HRC) 65
EN standard EN 61340-5-1|EN 61340-2-3|EN 61340-2-1 Material Special steel Material properties polishing|burnished
Product type Side cutter Range of use (pliers) ESD Weight(g) 110
Wire hardness (max.) soft wire(mm) 2 Wire hardness (max.) medium wire(mm) 1.5

Tech Support