Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3-651-15 |
3-651-15 DR |
3-652-15 |
3-653-15 |
3-654-15 |
3-655-15 |
3-656-15 |
3-675-15 |
3-681-15 |
3-682-15 |
3-683-15 |
3-686-15 |
13-908 VDE |
13-915 VDE |
13-916 VDE |
13-917 VDE |
13-927 VDE |
13-936 VDE |
13-937 VDE |
13-938 VDE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | EN standard | Jaw shape | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Type | Type (misc.) | Weight (g) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.60 € | 1 | Available | 3 Days | 120 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-651-15 | glossy burnished | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-651-15 | Narrow. rounded head with no spring hold wire | 65 | - | Soft / copper wire Ø: 0.6 mm/1.2 | 1.5 | 0.8 | |
52.67 € | 1 | 7 Days | 120 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-651-15 DR | glossy burnished | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-651-15 DR | Narrow. rounded head with no spring hold wire | 65 | - | Soft / copper wire Ø: 0.6 mm/1.2 | 1.5 | 0.8 | ||
45.73 € | 1 | 3 Days | 120 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-652-15 | glossy burnished | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-652-15 | Narrow. pointed head | 60 | - | Soft / copper wire Ø: 0.6 mm/1.0 | 1.5 | 0.8 | ||
46.67 € | 1 | 3 Days | 120 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-653-15 | glossy burnished | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-653-15 | Narrow. pointed head with flat set off cut | 60 | - | Soft / copper wire Ø: 0.6 mm/1.0 | 1.5 | 0.8 | ||
42.43 € | 1 | 3 Days | 125 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-654-15 | glossy burnished|alloyed | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-654-15 | Narrow. rounded head with gumption-waded | 60 | 0.4 | Harter/weicher/Kupfer Draht (Ø): 0.4/1.0/1.5 | 1.5 | 1 | ||
42.43 € | 1 | Available | 3 Days | 125 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-655-15 | glossy burnished|alloyed | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-655-15 | Narrow. rounded head with no spring hold wire | 60 | - | Harter/weicher/Kupfer Draht (Ø): -/1.0/1.5 | 1.5 | 1 | |
44.76 € | 1 | 3 Days | 125 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-656-15 | glossy burnished|alloyed | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-656-15 | Narrow. pointed head and cutting wate | 60 | 0.3 | Hard / soft / copper wire (Ø): 0.4/1.0/1.2 | 1.5 | 1 | ||
59.39 € | 1 | 7 Days | 115 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-675-15 | glossy burnished | non-flush type | Angled end cutting nipper | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-675-15 | ESD Oblique Cutting Nippers | 65 | 0.4 | Weicher/harter/Kupfer Draht (Ø): 0.4/1.0/1.2 | 1.2 | 1 | ||
36.60 € | 1 | Available | 3 Days | 130 | DIN EN 61340 | - | Straight|Round | 3-681-15 | glossy burnished | - | Round nose pliers | ESD | - | 3-681-15 | - | 65 | - | - | - | - | |
35.91 € | 1 | Available | 3 Days | 130 | DIN EN 61340 | - | Straight|Flat-nosed | 3-682-15 | glossy burnished | - | Flat nose pliers | ESD | - | 3-682-15 | - | 70 | - | - | - | - | |
35.91 € | 1 | 3 Days | 130 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | Straight|Extremely slim. smooth gripping areas | 3-683-15 | glossy burnished | - | Needle nose pliers | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-683-15 | - | 70 | - | - | - | - | ||
41.68 € | 1 | 3 Days | 140 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | Straight|Extremely slim. long jaws its bat | 3-686-15 | glossy burnished | - | Needle nose pliers | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-686-15 | - | - | - | - | - | - | ||
21.45 € | 1 | 7 Days | 180 | DIN EN 60900 | EN 60900 | - | 13-908 VDE | chrome plated | - | Side cutter | VDE | - | - | - | - | 2 | - | - | - | ||
19.49 € | 1 | 7 Days | 160 | DIN EN 60900 | EN 60900 | Straight | 13-915 VDE | chrome plated | - | Telecom pliers | VDE | - | - | - | 155 | 1.6 | - | - | - | ||
20.61 € | 1 | 3 Days | 160 | DIN EN 60900 | EN 60900 | 45-degree | 13-916 VDE | chrome plated | - | Telecom pliers | VDE | - | - | - | 150 | 1.6 | - | - | - | ||
21.79 € | 1 | 3 Days | 200 | DIN EN 60900 | EN 60900 | Straight | 13-917 VDE | chrome plated | - | Telecom pliers | VDE | - | - | - | 220 | 1.6 | - | - | - | ||
20.17 € | 1 | 7 Days | 160 | DIN EN 60900 | EN 60900 | Straight | 13-927 VDE | chrome plated | - | Flat nose pliers | VDE | - | - | - | 180 | - | - | - | - | ||
19.31 € | 1 | Available | 3 Days | 160 | - | EN 60900 | - | 13-936 VDE | chrome plated|polishing | - | Comb pliers | VDE | - | - | - | 220 | 1.6 | - | - | - | |
21.57 € | 1 | 7 Days | 185 | - | EN 60900 | - | 13-937 VDE | chrome plated|polishing | - | Comb pliers | VDE | - | - | - | 280 | 1.6 | - | - | - | ||
23.08 € | 1 | 7 Days | 205 | - | EN 60900 | - | 13-938 VDE | chrome plated|polishing | - | Comb pliers | VDE | - | - | - | 350 | 1.6 | - | - | - |
Loading...
Edge hardness(HRC) | 65 | Material | Special steel |
---|
Configure
Basic Attributes
Overall Length(mm)
DIN standard
EN standard
Jaw shape
Manufacturer part #
Material properties
Pliers features
Product type
Range of use (pliers)
Standards
Type
Type (misc.)
Weight(g)
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Type
Filter by standard shipping days
Optional Attributes