Torx Socket Screwdriver Bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13-917 VDE

Part Number
13-917 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard EN standard Jaw shape Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Standards Type Type (misc.) Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

21.79 €

1 3 Days 200DIN EN 60900EN 60900Straight13-917 VDEchrome plated-Telecom pliersVDE---2201.6---

Loading...

  1. 1

Basic information

Edge hardness(HRC) 65 Material Special steel

This page is Torx Socket Screwdriver Bit, part number 13-917 VDE.
You can find the detail information about specifications and dimensions on part number 13-917 VDE.

Variation of this product

Part Number
13-908 VDE
13-915 VDE
13-916 VDE
13-927 VDE
13-936 VDE
13-937 VDE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard EN standard Jaw shape Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Standards Type Type (misc.) Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

21.45 €

1 16 Days 180DIN EN 60900EN 60900-13-908 VDEchrome plated-Side cutterVDE----2---

19.49 €

1 7 Days 160DIN EN 60900EN 60900Straight13-915 VDEchrome plated-Telecom pliersVDE---1551.6---

20.61 €

1 3 Days 160DIN EN 60900EN 6090045-degree13-916 VDEchrome plated-Telecom pliersVDE---1501.6---

20.17 €

1 7 Days 160DIN EN 60900EN 60900Straight13-927 VDEchrome plated-Flat nose pliersVDE---180----

19.31 €

1 Available 3 Days 160-EN 60900-13-936 VDEchrome plated|polishing-Comb pliersVDE---2201.6---

21.57 €

1 7 Days 185-EN 60900-13-937 VDEchrome plated|polishing-Comb pliersVDE---2801.6---

Tech Support