Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13-938 VDE
Part Number
|
---|
13-938 VDE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | EN standard | Jaw shape | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Type | Type (misc.) | Weight (g) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.08 € | 1 | 7 Days | 205 | - | EN 60900 | - | 13-938 VDE | chrome plated|polishing | - | Comb pliers | VDE | - | - | - | 350 | 1.6 | - | - | - |
Loading...
Edge hardness(HRC) | 65 | Material | Special steel |
---|
This page is Torx Socket Screwdriver Bit, part number 13-938 VDE.
You can find the detail information about specifications and dimensions on part number 13-938 VDE.
Configure
Basic Attributes
DIN standard
Jaw shape
Pliers features
Standards
Type
Type (misc.)
Wire hardness (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Type
Overall Length(mm)
EN standard
Manufacturer part #
Material properties
Product type
Range of use (pliers)
Weight(g)
Wire hardness (max.) hard wire(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
13-917 VDE |
13-927 VDE |
13-936 VDE |
3-651-15 |
3-651-15 DR |
3-652-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | DIN standard | EN standard | Jaw shape | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Type | Type (misc.) | Weight (g) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.79 € | 1 | 3 Days | 200 | DIN EN 60900 | EN 60900 | Straight | 13-917 VDE | chrome plated | - | Telecom pliers | VDE | - | - | - | 220 | 1.6 | - | - | - | ||
20.17 € | 1 | 7 Days | 160 | DIN EN 60900 | EN 60900 | Straight | 13-927 VDE | chrome plated | - | Flat nose pliers | VDE | - | - | - | 180 | - | - | - | - | ||
19.31 € | 1 | Available | 3 Days | 160 | - | EN 60900 | - | 13-936 VDE | chrome plated|polishing | - | Comb pliers | VDE | - | - | - | 220 | 1.6 | - | - | - | |
44.60 € | 1 | Available | 3 Days | 120 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-651-15 | glossy burnished | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-651-15 | Narrow. rounded head with no spring hold wire | 65 | - | Soft / copper wire Ø: 0.6 mm/1.2 | 1.5 | 0.8 | |
52.67 € | 1 | 7 Days | 120 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-651-15 DR | glossy burnished | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-651-15 DR | Narrow. rounded head with no spring hold wire | 65 | - | Soft / copper wire Ø: 0.6 mm/1.2 | 1.5 | 0.8 | ||
45.73 € | 1 | Available | 3 Days | 120 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-652-15 | glossy burnished | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-652-15 | Narrow. pointed head | 60 | - | Soft / copper wire Ø: 0.6 mm/1.0 | 1.5 | 0.8 |