Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3-655-15
Part Number
|
---|
3-655-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | EN standard | Jaw shape | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Type | Type (misc.) | Weight (g) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.43 € | 1 | Available | 3 Days | 125 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-655-15 | glossy burnished|alloyed | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-655-15 | Narrow. rounded head with no spring hold wire | 60 | - | Harter/weicher/Kupfer Draht (Ø): -/1.0/1.5 | 1.5 | 1 |
Loading...
Edge hardness(HRC) | 65 | Material | Special steel |
---|
This page is Torx Socket Screwdriver Bit, part number 3-655-15.
You can find the detail information about specifications and dimensions on part number 3-655-15.
Configure
Basic Attributes
Jaw shape
Wire hardness (max.) hard wire(mm)
Type
Overall Length(mm)
DIN standard
EN standard
Manufacturer part #
Material properties
Pliers features
Product type
Range of use (pliers)
Standards
Type
Type (misc.)
Weight(g)
Wire hardness (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
13-917 VDE |
13-927 VDE |
13-936 VDE |
3-656-15 |
3-672-15 |
3-675-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | DIN standard | EN standard | Jaw shape | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Type | Type (misc.) | Weight (g) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.79 € | 1 | 3 Days | 200 | DIN EN 60900 | EN 60900 | Straight | 13-917 VDE | chrome plated | - | Telecom pliers | VDE | - | - | - | 220 | 1.6 | - | - | - | ||
20.17 € | 1 | 7 Days | 160 | DIN EN 60900 | EN 60900 | Straight | 13-927 VDE | chrome plated | - | Flat nose pliers | VDE | - | - | - | 180 | - | - | - | - | ||
19.31 € | 1 | Available | 3 Days | 160 | - | EN 60900 | - | 13-936 VDE | chrome plated|polishing | - | Comb pliers | VDE | - | - | - | 220 | 1.6 | - | - | - | |
44.76 € | 1 | 3 Days | 125 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-656-15 | glossy burnished|alloyed | non-flush type | Side cutter | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-656-15 | Narrow. pointed head and cutting wate | 60 | 0.3 | Hard / soft / copper wire (Ø): 0.4/1.0/1.2 | 1.5 | 1 | ||
78.56 € | 1 | Available | 3 Days | 130 | DIN EN 61340-2-5 | EN 61340-2-5 | - | 3-672-15 | glossy burnished | non-flush type | Tip cutter | ESD | - | 3-672-15 | Angled cutter 20° | 60 | - | Copper wire 0.6 | 0.8 | 0.6 | |
59.39 € | 1 | 7 Days | 115 | DIN EN 61340-5-1|DIN EN 61340-2-1|DIN EN 61340-2-3 | EN 61340-5-1|EN 61340-2-1|EN 61340-2-3 | - | 3-675-15 | glossy burnished | non-flush type | Angled end cutting nipper | ESD | DIN EN 61340-5-1. 61340-2-1. 61340-2-3 | 3-675-15 | ESD Oblique Cutting Nippers | 65 | 0.4 | Weicher/harter/Kupfer Draht (Ø): 0.4/1.0/1.2 | 1.2 | 1 |