XZN Socket Screwdriver Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-0641
3-0645
3-970
3-971-15
13-106 VDE
13-207 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Edge hardness
(HRC)
EN standard Jaw shape Manufacturer part # Material Material properties Pliers features Product type Range of use (pliers) Weight
(g)
Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

7.33 €

1 3 Days 130----3-0641--flush-cuttingSide cutterElectrical & precision engineering70Ø 1.0 mm-1-

5.83 €

1 3 Days 125----3-0645--flush-cuttingStripper side cutter comboElectrical & precision engineering60Ø 0.8 mm-0.8-

316.71 €

1 Available 17 Days -----3-970---Pliers SetElectrical & precision engineering-----

69.60 €

1 Available 7 Days 125-65--3-971-15Ball bearing steel-non-flush typeSide cutterESD80(Soft/medium/hard wire) 1.6/1.0/0.5 mm0.51.61

29.13 €

1 7 Days 165DIN EN 6090065EN 60900-13-106 VDESpecial steelchrome plated-Side cutterVDE--1.6--

32.11 €

1 7 Days 205DIN EN 6090065EN 60900Straight13-207 VDESpecial steelchrome plated-Telecom pliersVDE230-1.6--

Loading...

  1. 1

Tech Support