Probe Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01295454Z

Part Number
P01295454Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.40 €

1 3 Days

Loading...

  1. 1

Basic information

Product type Safety test probe set Reading category CAT IV 1000 V Colour Black|Red
Connection (components) 4 mm jack connector Jack diameter(mm) 4 Nominal current(A) 15
Nominal voltage(V) 1000

This page is Probe Set, part number P01295454Z.
You can find the detail information about specifications and dimensions on part number P01295454Z.

Tech Support