T-Handle / VDE Nut Driver / DIN 7440

T-Handle / VDE Nut Driver / DIN 7440
  • Volume Discount
[Specifications]
・Blade type:Round
・Material: Chromium-vanadium steel
・Blade length(mm): 125

[Features]
・According to DIN 7440
・Made of molybdenum vanadium steel
・For hex nuts, shaft 200 mm, handle 160 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
110836
110840
110842
110856
110860
110862
117805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)
Blade type DIN standard Downforce Handle diameter
(mm)
Handle length
(mm)
Material Range of use (screwdrivers) Screwdriver features Standards

40.89 €

1 Available 7 Days 13 mm200-RoundDIN 7440Hex head24165Chrome moly vanadium steelWorkshopT-gripDIN 7440

45.67 €

1 Available 7 Days 17 mm200-RoundDIN 7440Hex head24165Chrome moly vanadium steelWorkshopT-gripDIN 7440

44.59 €

1 Available 7 Days 19 mm200-RoundDIN 7440Hex head24165Chrome moly vanadium steelWorkshopT-gripDIN 7440

50.03 €

1 Available 7 Days 13 mm300-RoundDIN 7440Hex head23165Chrome moly vanadium steelWorkshopT-gripDIN 7440

47.84 €

1 Available 7 Days 17 mm300-RoundDIN 7440Hex head23165Chrome moly vanadium steelWorkshopT-gripDIN 7440

50.03 €

1 Available 65 Days 19 mm300-RoundDIN 7440Hex head24165Chrome moly vanadium steelWorkshopT-gripDIN 7440

34.44 €

1 Available 7 Days 5.5 mm220125------VDE-DIN 7445

Loading...

  1. 1

Basic information

Product type Socket wrench

Tech Support