Bit holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1761099

Part Number
1761099
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.20 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 480 Max. length(mm) 480 Product size (width)(mm) 33
Product type Bit holder Weight(g) 479

This page is Bit holder, part number 1761099.
You can find the detail information about specifications and dimensions on part number 1761099.

Tech Support