Forward / reverse ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436686
1556800
1703749
2018934
2219492
2746786
2946599
6123910
6142700
6144240
6144320
6154550
6170590
6180470
6180550
6180630
6236950
6237090
6237170
6277980
6278600
6278790
6338360
6338440
6338520
6338600
6339170
6339250
6339410
6339680
6339760
6339840
6339920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce (ratchets) Material properties No. of teeth Product size (width)
(mm)

69.60 €

1 Available 3 Days 270-1/2" (12.5 mm)chrome plated60-

74.28 €

1 Available 3 Days -DIN 31223/8"-60200

56.55 €

1 Available 3 Days 127-1/4" (6.3 mm)chrome plated40-

153.41 €

1 Available 10 Days -DIN 31221/2"--600

91.76 €

1 Available 14 Days -DIN 3122--60270

98.32 €

1 Available 14 Days 270DIN 31221/2"-60-

102.69 €

1 Available 14 Days -DIN 31223/8"--185

114.71 €

1 Available 7 Days -DIN 31221/2"--270

125.63 €

1 Available 14 Days 270DIN 31221/2"---

58.72 €

1 Available 3 Days 270DIN 31221/2"-72-

93.93 €

1 Available 3 Days 282DIN 31221/2"-72-

96.12 €

1 Available 3 Days 350DIN 31221/2"---

51.12 €

1 Available 3 Days 129DIN 31221/4"-72-

69.60 €

1 Available 14 Days 129DIN 31221/4"---

230.12 €

1 Available 3 Days 810DIN 31221"---

305.75 €

1 Available 14 Days 720DIN 31221"-72-

87.39 €

1 Available 14 Days 200DIN 31223/8"---

63.07 €

1 Available 10 Days 200DIN 31223/8"-72-

98.32 €

1 Available 3 Days 282DIN 31223/8"-72-

186.28 €

1 Available 3 Days 620DIN 31223/4"---

125.63 €

1 Available 38 Days 510DIN 31223/4"---

175.33 €

1 Available 21 Days 620DIN 31223/4"-72-

349.57 €

1 Available 14 Days 910-----

371.49 €

1 Available 14 Days 910-----

334.24 €

1 Available 14 Days 910-----

367.12 €

1 Available 14 Days 910-----

273.96 €

1 Available 14 Days 620-----

279.45 €

1 Available 14 Days 620-----

283.83 €

1 Available 14 Days 620-----

279.45 €

1 Available 14 Days 620-----

283.83 €

1 Available 14 Days 620-----

279.45 €

1 Available 14 Days 620-----

316.71 €

1 Available 14 Days 910-----

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Forward/reverse ratchet

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360