Half-moon box wrench (6470470)

Half-moon box wrench 6470470
  • Volume Discount

Product Details:

Manufacturer part number: 6470470

Brand: GEDORE

Price: 36.60

Delivery time: 11 Days


Technical Data:

Overall Length: - mm

Material: -

Material properties: -

Spanner size: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6470470

Part Number
6470470
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Material properties Spanner size
(mm)

36.60 €

1 Available 11 Days ----

Loading...

  1. 1

Basic information

Product type Half-moon box wrench

This page is Half-moon box wrench, part number 6470470.
You can find the detail information about specifications and dimensions on part number 6470470.

Variation of this product

Part Number
6470040
6470120
6470200
6470390
6470550
6567550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Material Material properties Spanner size
(mm)

25.68 €

1 Available 16 Days 150Chromium-vanadium steelchrome plated11|13

31.21 €

1 Available 3 Days 185Chromium-vanadium steelchrome plated13|17

33.37 €

1 Available 11 Days 185Chromium-vanadium steelchrome plated14|16

33.37 €

1 Available 11 Days ----

37.67 €

1 Available 11 Days ----

36.60 €

1 Available 11 Days 185Chromium-vanadium steelchrome plated16|18

Tech Support