Wheel nut wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6220010
6220280
6220440
6225240
6225910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size
(mm)

52.20 €

1 Available 11 Days 27|32

56.55 €

1 Available 11 Days 28|32

47.84 €

1 Available 11 Days 30|33

48.93 €

1 Available 39 Days 24|27

56.55 €

1 Available 11 Days 30|32

Loading...

  1. 1

Basic information

Overall Length(mm) 400 Material Chromium-vanadium steel Product type Wheel nut wrench

Tech Support