TA socket Screwdriver bit (1449591)

TA socket Screwdriver bit 1449591
  • Volume Discount

Product Details:

Manufacturer part number: 1449591

Brand: GEDORE

Price: 27.97

Delivery time: 13 Days


Technical Data:

Overall Length: 100 mm

Material: Chromium-vanadium steel

Material properties: -

Max. length: 100 mm

Size (screwdriver): M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1449591

Part Number
1449591
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Material properties Max. length
(mm)
Size (screwdriver) Weight
(g)

27.97 €

1 Available 13 Days 100Chromium-vanadium steel-100M10180

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Downforce TA socket Drive (screwdriver) 1/2" (12.5 mm)
Product type Screwdriver bit

This page is TA socket Screwdriver bit, part number 1449591.
You can find the detail information about specifications and dimensions on part number 1449591.

Variation of this product

Part Number
1449850
1449877
1449893
1450913
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Material Material properties Max. length
(mm)
Size (screwdriver) Weight
(g)

25.68 €

1 Available 13 Days 100Steelchrome plated100M695

29.05 €

1 Available 13 Days 100Chromium-vanadium steel-100M897

27.97 €

1 Available 13 Days 100Chromium-vanadium steel-100M14190

17.92 €

1 3 Days 188Chromium-vanadium steel-188M12210

Tech Support