Ratcheting crowfoot wrench set (2297442)

Ratcheting crowfoot wrench set 2297442
  • Volume Discount

Product Details:

Manufacturer part number: 2297442

Brand: GEDORE

Price: 273.96

Delivery time: 3 Days


Technical Data:

Spanner size: 8|9|10|11|12|13|14|15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2297442

Part Number
2297442
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size
(mm)

273.96 €

1 Available 3 Days 8|9|10|11|12|13|14|15

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Material properties matt chrome plating Product type Ratcheting crowfoot wrench set

This page is Ratcheting crowfoot wrench set, part number 2297442.
You can find the detail information about specifications and dimensions on part number 2297442.

Variation of this product

Part Number
2297434
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spanner size
(mm)

120.17 €

1 Available 3 Days 8|10|13|17|19

Tech Support