Double-ended joint wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6299010
6299360
6299600
6299870
6299950
6300040
6300120
6300200
6300390
6300470
6302250
6302330
6302680
6302760
6605070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Spanner size
(mm)

45.67 €

1 Available 11 Days 200Chromium-vanadium steel8|9

46.76 €

1 Available 11 Days 240Chromium-vanadium steel12|13

63.07 €

1 Available 39 Days 275Chromium-vanadium steel13|17

67.43 €

1 Available 11 Days 280Chromium-vanadium steel16|17

65.25 €

1 Available 3 Days 315Chromium-vanadium steel17|19

69.60 €

1 Available 3 Days 315Chromium-vanadium steel18|19

76.45 €

1 Available 39 Days 350Chromium-vanadium steel20|22

83.01 €

1 Available 11 Days 350Chromium-vanadium steel21|23

91.76 €

1 Available 39 Days 410Chromium-vanadium steel24|27

131.09 €

1 Available 39 Days 470Chromium-vanadium steel30|32

65.25 €

1 Available 39 Days 198Steel3|4

63.07 €

1 Available 11 Days 202Steel5|6

91.76 €

1 Available 11 Days 270Steel12|14

98.32 €

1 Available 11 Days 295Steel17|19

252.04 €

1 Available 11 Days -Chromium-vanadium steel-

Loading...

  1. 1

Basic information

Product type Double-ended joint wrench

Tech Support