Hexagonal screwdriver bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1193422
1193431
1193449
1353705
1394347
1394355
1394363
1394371
1394398
1505718
1505726
1505742
1505750
1505769
1510118
1621513
1643037
1707736
1812556
1933256
1933264
1933272
1933280
1933299
1936328
2003503
2003511
2003538
2195208
2195232
2195267
2219336
2219360
2219379
2219395
2219409
2219417
2219468
2663090
2950960
2950979
2951533
6145800
6145990
6153070
6153310
6153660
6154120
6154710
6154980
6155010
6155280
6155360
6155440
6155520
6155600
6155790
6157140
6157570
6157730
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Drive (screwdriver) Material Max. length
(mm)
Ratchet bits (inch) Spanner size
(mm)
Weight
(g)

15.96 €

1 Available 11 Days 47DIN 31203/8" (10 mm)Special steel471/4"-50

18.09 €

1 Available 11 Days 49DIN 31203/8" (10 mm)Special steel495/16"-50

18.09 €

1 Available 11 Days 49DIN 31203/8" (10 mm)Special steel493/8"-50

51.12 €

1 Available 3 Days 155DIN 74223/4" (20 mm)Special steel155-17540

19.27 €

1 Available 3 Days 95DIN 74223/8" (10 mm)Special steel95-548

19.27 €

1 Available 3 Days 95DIN 74223/8" (10 mm)Special steel95-653

20.32 €

1 Available 11 Days 95DIN 74223/8" (10 mm)Special steel95-758

19.27 €

1 Available 3 Days 95DIN 74223/8" (10 mm)Special steel95-874

20.32 €

1 Available 39 Days 95DIN 74223/8" (10 mm)Special steel95-10105

22.47 €

1 Available 3 Days 132DIN 31203/8" (10 mm)Special steel132-448

22.47 €

1 Available 3 Days 132DIN 31203/8" (10 mm)Special steel132-554

21.40 €

1 Available 3 Days 132DIN 31203/8" (10 mm)Special steel132-661

22.47 €

1 Available 3 Days 134DIN 31203/8" (10 mm)Special steel134-891

23.55 €

1 Available 11 Days 134DIN 31203/8" (10 mm)Special steel134-10130

19.27 €

1 Available 3 Days 95DIN 74223/8" (10 mm)Special steel95-444

21.40 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel60-12110

14.89 €

1 Available 3 Days 47DIN 74223/8" (10 mm)Special steel47-741

11.68 €

1 Available 3 Days 28DIN 74221/4" (6.3 mm)Special steel28-2.510

12.73 €

1 Available 11 Days 28DIN 74221/4" (6.3 mm)Special steel28-210

15.96 €

1 Available 3 Days 60DIN 74221/4" (6.3 mm)Special steel60-324

14.89 €

1 Available 3 Days 60DIN 74221/4" (6.3 mm)Special steel60-425

14.89 €

1 Available 3 Days 60DIN 74221/4" (6.3 mm)Special steel60-527

15.96 €

1 Available 3 Days 60DIN 74221/4" (6.3 mm)Special steel60-629

15.96 €

1 Available 11 Days 60DIN 74221/4" (6.3 mm)Special steel60-850

39.83 €

1 Available 3 Days 140DIN 31201/2" (12.5 mm)Special steel140-14225

51.12 €

1 Available 3 Days 155DIN 74223/4" (20 mm)Special steel155-14452

54.37 €

1 Available 11 Days 155DIN 74223/4" (20 mm)Special steel155-19610

58.72 €

1 Available 3 Days 155DIN 74223/4" (20 mm)Special steel155-22730

14.89 €

1 Available 11 Days 47DIN 31203/8" (10 mm)Special steel471/8"-40

13.83 €

1 Available 39 Days 47DIN 31203/8" (10 mm)Special steel475/32"-40

13.83 €

1 Available 11 Days 47DIN 31203/8" (10 mm)Special steel473/16"-40

15.96 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel60-668

15.96 €

1 Available 11 Days 60DIN 31201/2" (12.5 mm)Special steel60-771

18.09 €

1 Available 11 Days 60DIN 31201/2" (12.5 mm)Special steel60-880

19.27 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel60-10100

13.83 €

1 Available 3 Days 30.5DIN 31201/4" (6.3 mm)Steel30.5-410

13.83 €

1 Available 3 Days 30.5DIN 31201/4" (6.3 mm)Steel30.5-510

13.83 €

1 Available 3 Days 30.5DIN 31201/4" (6.3 mm)Steel30.5-613

23.55 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel60-14220

18.09 €

1 Available 11 Days 140DIN 74221/2" (12.5 mm)Special steel140-7100

18.09 €

1 Available 3 Days 140DIN 31201/2" (12.5 mm)Special steel140-9130

19.27 €

1 Available 11 Days 140DIN 74221/2" (12.5 mm)Special steel140-8115

19.27 €

1 Available 3 Days 140DIN 74221/2" (12.5 mm)Special steel140-6115

19.27 €

1 Available 3 Days 160DIN 74221/2" (12.5 mm)Special steel160-6123

14.89 €

1 Available 11 Days 60DIN 74221/2" (12.5 mm)Special steel60-468

14.89 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)Special steel60-775

15.96 €

1 Available 11 Days 60DIN 74221/2" (12.5 mm)Special steel60-991

22.47 €

1 Available 3 Days 60DIN 74221/2" (12.5 mm)Special steel60-19222

15.96 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel603/16"-69

17.01 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel607/32"-69

17.01 €

1 Available 11 Days 60DIN 31201/2" (12.5 mm)Special steel601/4"-73

12.73 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel609/32"-76

15.96 €

1 Available 11 Days 60DIN 31201/2" (12.5 mm)Special steel605/16"-81

14.89 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel603/8"-98

18.09 €

1 Available 11 Days 60DIN 31201/2" (12.5 mm)Special steel601/2"-119

18.09 €

1 Available 3 Days 60DIN 31201/2" (12.5 mm)Special steel609/16"-150

23.55 €

1 Available 11 Days 60DIN 31201/2" (12.5 mm)Special steel605/8"-205

18.09 €

1 Available 3 Days 180DIN 74221/2" (12.5 mm)Special steel180-5131

15.96 €

1 Available 11 Days 100DIN 74221/2" (12.5 mm)Special steel100-789

17.01 €

1 Available 11 Days 90DIN 74221/2" (12.5 mm)Special steel90-895

Loading...

Basic information

Downforce Allen Material properties chrome plated Product type Screwdriver bit

Tech Support