Allen bit set (1509918)

Allen bit set 1509918
  • Volume Discount

Product Details:

Manufacturer part number: 1509918

Brand: GEDORE

Price: 131.09

Delivery time: 3 Days


Technical Data:

Overall Length: - mm

Drive (screwdriver): 3/8" (10 mm)

Material: -

Material properties: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1509918

Part Number
1509918
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Material Material properties

131.09 €

1 Available 3 Days -3/8" (10 mm)--

Loading...

  1. 1

Basic information

Downforce Allen Product type Bit set

This page is Allen bit set, part number 1509918.
You can find the detail information about specifications and dimensions on part number 1509918.

Variation of this product

Part Number
6129360
6156250
6156410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Material Material properties

208.20 €

1 Available 3 Days -1/2" (12.5 mm)--

114.71 €

1 Available 3 Days 601/2" (12.5 mm)Chromium-vanadium alloy steelchrome plated

125.63 €

1 Available 3 Days -1/2" (12.5 mm)--

Tech Support