Ratchet extension

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1640801
1640828
1888455
1932284
1932292
2697920
6124050
6124130
6129950
6143510
6143780
6170240
6170320
6170400
6171210
6173340
6180200
6180390
6650100
6655250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Material

42.41 €

1 Available 11 Days 250DIN 31201/2" (12.5 mm)-

37.67 €

1 Available 11 Days 125DIN 31201/2" (12.5 mm)-

58.51 €

1 Available 3 Days --1/4" (6.3 mm)Steel

27.97 €

1 Available 11 Days 55DIN 31201/4" (6.3 mm)-

29.05 €

1 Available 11 Days 97DIN 31201/4" (6.3 mm)-

39.83 €

1 Available 3 Days 81.5DIN 31201/2" (12.5 mm)Chromium-vanadium steel

44.59 €

1 Available 40 Days 125DIN 31201/2" (12.5 mm)-

45.67 €

1 Available 3 Days 250DIN 31201/2" (12.5 mm)-

33.37 €

1 Available 3 Days 305DIN 31231/2" (12.5 mm)Chromium-vanadium steel

18.09 €

1 Available 3 Days 63DIN 31231/2" (12.5 mm)Chromium-vanadium steel

19.27 €

1 Available 11 Days 76DIN 31231/2" (12.5 mm)Chromium-vanadium steel

24.60 €

1 Available 3 Days 120DIN 31201/4" (6.3 mm)Chromium-vanadium steel

13.83 €

1 Available 3 Days 55DIN 31231/4" (6.3 mm)Chromium-vanadium steel

14.89 €

1 Available 3 Days 97DIN 31231/4" (6.3 mm)Chromium-vanadium steel

15.96 €

1 Available 3 Days 148DIN 31231/4" (6.3 mm)Chromium-vanadium steel

19.27 €

1 Available 3 Days 305DIN 31231/4" (6.3 mm)Chromium-vanadium steel

63.07 €

1 Available 11 Days 200DIN 3123-Chromium-vanadium steel

104.88 €

1 Available 11 Days 400DIN 31231" (25 mm)Chromium-vanadium steel

44.59 €

1 Available 11 Days 250-1/2" (12.5 mm)Steel

27.97 €

1 Available 3 Days 125-1/2" (12.5 mm)Steel

Loading...

  1. 1

Basic information

Product type Ratchet extension

Tech Support