VDE Torx screwdriver / Chromium-vanadium steel / Round

VDE Torx screwdriver / Chromium-vanadium steel / Round
  • Volume Discount
[Specifications]
・Blade type: Round
・Material: Chromium-vanadium steel
・Handle diameter(mm): 25
・Handle length(mm): 105
・DIN standard: DIN EN 60900

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
117908
117920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter
(mm)
Blade length
(mm)
Product size (length)
(mm)
Size (screwdriver)

15.96 €

1 Available 6 Days 360165T 8

17.01 €

1 Available 11 Days 4100205T 20

Loading...

  1. 1

Basic information

Blade type Round DIN standard DIN EN 60900 Downforce TORX socket
EN standard EN 60900 Handle diameter(mm) 25 Handle length(mm) 105
Material Chromium-vanadium steel Material properties burnished|chrome plated Product type Torx screwdriver
Range of use (screwdrivers) VDE Standards DIN EN 60900

Tech Support