Wireless sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RH200W-T

Part Number
RH200W-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 39.5 Product size (width)(mm) 61 Product size (length)(mm) 113
Product type Wireless sensor Weight(g) 136 Accuracy (+/-) °C(°C) 1
Compatible with (diagostics accessories) Extech Humidity reading range (max.)(RH) 99 Humidity reading range (min.)(RH) 1
Humidity reading accuracy(RH) 5 Max. temperature(°C) +60 Min. temperature(°C) -40

This page is Wireless sensor, part number RH200W-T.
You can find the detail information about specifications and dimensions on part number RH200W-T.

Tech Support