Safety Goggles (GG502SGAF)

Safety Goggles GG502SGAF
  • Volume Discount

Product Details:

Manufacturer part number: GG502SGAF

Brand: 3M

Price: 32.29

Delivery time: 3 Days


Technical Data:

Colour: Red|Grey

Material: -

Safety glasses features: Anti-fog coating

Standards (protective eyewear): DIN EN 166

Window tinting: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GG502SGAF

Part Number
GG502SGAF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Safety glasses features Standards (protective eyewear) Window tinting

32.29 €

1 Available 3 Days Red|Grey-Anti-fog coatingDIN EN 166Grey

Loading...

  1. 1

Basic information

Product type Safety goggles

This page is Safety Goggles, part number GG502SGAF.
You can find the detail information about specifications and dimensions on part number GG502SGAF.

Variation of this product

Part Number
2891-SG
2891S-SG
FHEITAF
FHEITSA
GG501NSGAF-BLU
GG501V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Safety glasses features Standards (protective eyewear) Window tinting

23.55 €

1 Available 3 Days Grey-Anti-fog coating-None

23.55 €

1 Available 3 Days Grey-Anti-fog coating-None

13.83 €

1 Available 3 Days Blue|Black---None

20.32 €

1 Available 3 Days Blue|BlackPVCAnti-fog coating-None

34.44 €

1 Available 3 Days Blue|Grey-Anti-fog coatingDIN EN 166None

24.57 €

1 Available 3 Days Grey|Red-Anti-fog coating-None

Tech Support