Bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-320

Part Number
6-320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.20 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Drive (screwdriver) 1/4" (6.3 mm) Material Chromium-vanadium steel Material properties chrome plated
Product type Bit set Weight(g) 870 Function Metric

This page is Bit set, part number 6-320.
You can find the detail information about specifications and dimensions on part number 6-320.

Tech Support