Berlin sheet metal shears

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

060-12-250

Part Number
060-12-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product Type Tinsnip Overall Length(mm) 250 Cutting length(mm) 60
Weight(g) 390 Material Tool steel Product type Tinsnip
Suitable for (scissors) Sheet metal

This page is Berlin sheet metal shears, part number 060-12-250.
You can find the detail information about specifications and dimensions on part number 060-12-250.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support