Bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05004980001
05004981001
05006184001
05024400001
05024401001
05024402001
05024403001
05024404001
05024405001
05028000001
05028003001
05028005001
05028008001
05028012001
05028013001
05028029001
05028030001
05028031001
05028032001
05028034001
05028035001
05028036001
05028037001
05028038001
05028048001
05028050001
05028051001
05028053001
05028054001
05028072001
05030120001
05030121001
05030122001
05030401001
05032056001
05074710001
05074711001
05074720001
05074722001
05074788001
05074828001
05138257001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce EN standard Handle diameter
(mm)
Handle length
(mm)
Material Material properties Product type Range of use (screwdrivers) Screwdriver features Size (screwdriver) Standards Weight
(g)

76.35 €

1 Available 4 Days -----------Torque monitorVDE----

76.35 €

1 Available 4 Days -----------Torque monitorVDE----

10.56 €

1 Available 4 Days 161-80RoundDIN EN 60900TORX socketEN 609002681Tool steelalloyed|matt nickel-chrome platingTorx screwdriverVDEMulti-purpose tool gripT 8IEC 60900:2004-

11.13 €

1 Available 4 Days 178580Round-TORX socket-3398Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 15-87.9

11.24 €

1 Available 4 Days 188590Round-TORX socket-3398Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 20-89.1

11.96 €

1 Available 4 Days 2056100Round-TORX socket-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 25-121

13.15 €

1 Available 4 Days 2306125Round-TORX socket-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 27-127.6

13.81 €

1 Available 4 Days 2628150Round-TORX socket-40112Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 30-198.2

15.57 €

1 Available 4 Days 2628150Round-TORX socket-40112Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 40-198.2

8.88 €

1 Available 4 Days 130-60Round-TORX socket-2670Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 5--

8.81 €

1 Available 4 Days 141-60Round-TORX socket-2681Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 8--

8.81 €

1 Available 4 Days 161-80Round-TORX socket-2681Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 10--

9.11 €

1 Available 4 Days 178-80Round-TORX socket-3398Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 15--

9.83 €

1 Available 4 Days 205-100Round-TORX socket-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 25--

10.73 €

1 Available 4 Days 220-115Round-TORX socket-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 27--

13.15 €

1 Available 4 Days 703.560Round-TORX Plus-2670Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip5 IP-19

13.15 €

1 Available 4 Days 703.560Round-TORX Plus-2670Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip6 IP-20

13.45 €

1 Available 4 Days 703.560Round-TORX Plus-2670Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip7 IP-20

13.67 €

1 Available 4 Days 703.560Round-TORX Plus-2681Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip8 IP-20

14.17 €

1 Available 4 Days 81480Round-TORX Plus-2681Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip10 IP-34.8

14.45 €

1 Available 4 Days 98480Round-TORX Plus-3398Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip15 IP-56

14.65 €

1 Available 4 Days 984100Round-TORX Plus-3398Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip20 IP-62

14.89 €

1 Available 4 Days 2055100Round-TORX Plus-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip25 IP-81.2

15.19 €

1 Available 4 Days 2206115Round-TORX Plus-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool grip30 IP-101.2

9.89 €

1 Available 4 Days 1413.560Round-TORX socket-2681Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 8-28.8

9.89 €

1 Available 4 Days 161480Round-TORX socket-2681Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 10-33.2

10.05 €

1 Available 4 Days 178480Round-TORX socket-3398Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 15-53.1

10.84 €

1 Available 4 Days 2055100Round-TORX socket-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 25-79.7

11.87 €

1 Available 4 Days 2205.5115Round-TORX socket-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 27-87.1

14.65 €

1 Available 4 Days 4056300Round-TORX socket-37105Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripT 27-95

9.76 €

1 Available 4 Days 1372.540Round-TORX socket-1397Tool steelalloyed|matt nickel-chrome platingTorx screwdriverESDMulti-purpose tool gripT 4-11

9.36 €

1 Available 4 Days 137340Round-TORX socket-1397Tool steelalloyed|matt nickel-chrome platingTorx screwdriverESDMulti-purpose tool gripT 5-15.2

8.09 €

1 Available 4 Days 137340Round-TORX socket-1397Tool steelalloyed|matt nickel-chrome platingTorx screwdriverESDMulti-purpose tool gripT 6-15.2

9.97 €

1 Available 4 Days 137----------Torx screwdriver-----

11.20 €

1 Available 4 Days 2205.5105Round-TORX socket-43115Stainless steel-Torx screwdriverWorkshopMulti-purpose tool gripT 27-87

99.92 €

1 Available 4 Days 155----------Torque screwdriver-----

99.92 €

1 Available 4 Days 155----------Torque screwdriver-----

62.03 €

1 Available 4 Days 155----------Torque screwdriver-----

62.03 €

1 Available 4 Days 155----------Torque screwdriver-----

161.19 €

1 Available 4 Days 142----------Torque screwdriver-----

104.96 €

1 Available 4 Days 138----------Torque screwdriver-----

11.91 €

1 Available 4 Days 1303.560Round-TORX BO-2670Tool steelalloyed|matt nickel-chrome platingTorx screwdriverWorkshopMulti-purpose tool gripTR 7-26.8

Loading...

  1. 1

Tech Support