Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05024405001
Part Number
|
---|
05024405001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle length (mm) | Material | Material properties | Product type | Range of use (screwdrivers) | Screwdriver features | Size (screwdriver) | Standards | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.57 € | 1 | Available | 4 Days | 262 | 8 | 150 | Round | - | TORX socket | - | 40 | 112 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 40 | - | 198.2 |
Loading...
This page is Bit set, part number 05024405001.
You can find the detail information about specifications and dimensions on part number 05024405001.
Configure
Basic Attributes
DIN standard
EN standard
Standards
Type
Overall length (mm)
Blade diameter(mm)
Blade length(mm)
Blade type
Downforce
Handle diameter(mm)
Handle length(mm)
Material
Material properties
Product type
Range of use (screwdrivers)
Screwdriver features
Size (screwdriver)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05024400001 |
05024401001 |
05024402001 |
05028000001 |
05028003001 |
05028005001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle length (mm) | Material | Material properties | Product type | Range of use (screwdrivers) | Screwdriver features | Size (screwdriver) | Standards | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.13 € | 1 | Available | 4 Days | 178 | 5 | 80 | Round | - | TORX socket | - | 33 | 98 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 15 | - | 87.9 | |
11.24 € | 1 | Available | 4 Days | 188 | 5 | 90 | Round | - | TORX socket | - | 33 | 98 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 20 | - | 89.1 | |
11.96 € | 1 | Available | 4 Days | 205 | 6 | 100 | Round | - | TORX socket | - | 37 | 105 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 25 | - | 121 | |
8.88 € | 1 | Available | 4 Days | 130 | - | 60 | Round | - | TORX socket | - | 26 | 70 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 5 | - | - | |
8.81 € | 1 | Available | 4 Days | 141 | - | 60 | Round | - | TORX socket | - | 26 | 81 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 8 | - | - | |
8.81 € | 1 | Available | 4 Days | 161 | - | 80 | Round | - | TORX socket | - | 26 | 81 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 10 | - | - |