Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05028013001 |
05028054001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle length (mm) | Material | Material properties | Product type | Range of use (screwdrivers) | Screwdriver features | Size (screwdriver) | Standards | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.73 € | 1 | Available | 4 Days | 220 | - | 115 | Round | - | TORX socket | - | 37 | 105 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 27 | - | - | |
11.87 € | 1 | Available | 4 Days | 220 | 5.5 | 115 | Round | - | TORX socket | - | 37 | 105 | Tool steel | alloyed|matt nickel-chrome plating | Torx screwdriver | Workshop | Multi-purpose tool grip | T 27 | - | 87.1 |
Loading...
Configure
Basic Attributes
Blade diameter(mm)
DIN standard
EN standard
Standards
Weight(g)
Type
Overall length (mm)
Blade length(mm)
Blade type
Downforce
Handle diameter(mm)
Handle length(mm)
Material
Material properties
Product type
Range of use (screwdrivers)
Screwdriver features
Size (screwdriver)
Filter by standard shipping days
Optional Attributes