Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05028041001
Part Number
|
---|
05028041001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | Downforce | Handle diameter (mm) | Handle grip dimensions (mm) | Handle length (mm) | Material | Material properties | Product type | Range of use (screwdrivers) | Screwdriver features | Size (screwdriver) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.69 € | 1 | Available | 4 Days | 90 | 10 | 170 | - | - | - | - | 37 | - | 105 | Tool steel | phosphated | Torque monitor | Workshop | Multi-purpose tool grip|pre-set | 7 IP |
Loading...
This page is Ratcheting crowfoot wrench set, part number 05028041001.
You can find the detail information about specifications and dimensions on part number 05028041001.
Configure
Basic Attributes
Blade diameter(mm)
Blade length(mm)
Blade type
Downforce
Handle grip dimensions(mm)
Type
Torque Adjustment Range (cN/m)
Torque Precision (±%)
Overall length (mm)
Handle diameter(mm)
Handle length(mm)
Material
Material properties
Product type
Range of use (screwdrivers)
Screwdriver features
Size (screwdriver)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05028040001 |
05028043001 |
05032050001 |
05032052001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | Downforce | Handle diameter (mm) | Handle grip dimensions (mm) | Handle length (mm) | Material | Material properties | Product type | Range of use (screwdrivers) | Screwdriver features | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.28 € | 1 | Available | 4 Days | - | - | 170 | - | - | - | - | - | - | - | - | - | Torque screwdriver | - | - | - | ||
49.07 € | 1 | Available | 4 Days | 140 | 10 | 170 | - | - | - | - | 37 | - | 105 | Tool steel | phosphated | Torque monitor | Workshop | Multi-purpose tool grip|pre-set | 9 IP | ||
9.04 € | 1 | Available | 4 Days | - | - | 141 | 3.5 | 60 | Round | TORX socket | 26 | 81 | 81 | Stainless steel | - | Torx screwdriver | Workshop | Multi-purpose tool grip | T 8 | ||
9.60 € | 1 | Available | 4 Days | - | - | 161 | 4 | 80 | Round | TORX socket | 26 | 81 | 81 | Stainless steel | - | Torx screwdriver | Workshop | Multi-purpose tool grip | T 10 |