Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05027913001

Part Number
05027913001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.01 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Torque Adjustment Range (cN/m) 500 Torque Precision (±%) 10 Overall length (mm) 160
Blade diameter(mm) 8 Blade length(mm) 65 Handle diameter(mm) 37
Handle length(mm) 160 Material (details) Black Point tip. · Kraftform pistol grip. multi-component Material Tool steel
Material properties phosphated Product size (height)(mm) 95 Product type Torque screwdriver
Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip|Pistol grip|pre-set|calibrated Size(mm) 4.0
Spanner size(mm) 4

This page is Bit, part number 05027913001.
You can find the detail information about specifications and dimensions on part number 05027913001.

Tech Support