Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05074702001
Part Number
|
---|
05074702001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.56 € | 1 | Available | 4 Days | 300-600 | 6 | 150 | - | - | - | - | - | 1/4" (6.3 mm) | - | - | - | 150 | - | - | - | 100 | Torque screwdriver | Workshop | Multi-purpose tool grip|Pistol grip|adjustable|calibrated | - | - | - | - | 354 | - | 0.25 | ± 6 | 6.3 mm (1/4") | - |
Loading...
This page is Crowfoot wrench, part number 05074702001.
You can find the detail information about specifications and dimensions on part number 05074702001.
Configure
Basic Attributes
Blade diameter(mm)
Blade length(mm)
Blade type
DIN standard
Downforce
EN standard
Handle diameter(mm)
Handle grip dimensions
Material (details)
Material
Material properties
Size(mm)
Size (screwdriver)
Spanner size(mm)
Standards
Drive (tools)
Type (misc.)
Type
Torque Adjustment Range (cN/m)
Torque Precision (±%)
Overall length (mm)
Drive (screwdriver)
Handle length(mm)
Product size (height)(mm)
Product type
Range of use (screwdrivers)
Screwdriver features
Weight(g)
Nm graduation(Nm)
Reading accuracy(%)
Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05027935001 |
05027936001 |
05032057001 |
05074730001 |
05074750001 |
05074800001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.61 € | 1 | Available | 4 Days | 300 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|pre-set | - | T 15 | - | - | 122 | - | - | - | - | - | |
71.01 € | 1 | Available | 4 Days | 500 | 10 | 160 | 8 | 65 | - | - | - | - | - | 37 | - | 160 | Black Point tip. · Kraftform pistol grip. multi-component | Tool steel | phosphated | 95 | Torque screwdriver | Workshop | Multi-purpose tool grip|Pistol grip|pre-set|calibrated | - | T 20 | - | - | 240 | - | - | - | - | - | |
11.87 € | 1 | Available | 4 Days | - | - | 220 | 6 | 105 | Round | - | TORX socket | - | - | 43 | - | 115 | - | Stainless steel | - | - | Torx screwdriver | Workshop | Multi-purpose tool grip | - | T 30 | - | - | 92 | - | - | - | - | - | |
124.93 € | 1 | Available | 4 Days | 30-120 | 6 | 155 | - | - | - | - | - | 1/4" (6.3 mm) | - | - | - | - | - | - | - | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|adjustable | - | - | - | - | 188 | - | 0.05 | ± 6 | 6.3 mm (1/4") | ESD | |
144.63 € | 1 | Available | 4 Days | 120-300 | 6 | 192 | - | - | - | DIN EN ISO 6789 | - | 9 mm | EN ISO 6789 | - | - | - | - | - | - | - | Torque screwdriver | VDE | Multi-purpose tool grip|adjustable | - | - | - | EN ISO 6789 | - | - | - | ± 6 | - | - | |
135.00 € | 1 | Available | 4 Days | 2-6 | 10 | 130 | - | - | - | DIN EN ISO 6789 | - | 5/32" (4 mm) Half Moon|5/32" (4 mm) HIOS | EN ISO 6789 | 13 | - | 133 | - | Tool steel | alloyed | - | Torque screwdriver | ESD | Multi-purpose tool grip | - | - | - | EN ISO 6789 | - | 4 mm half moon · 4 mm HIOS-Drive | 0.035 | - | - | - |