Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05027936001
Part Number
|
---|
05027936001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.01 € | 1 | Available | 4 Days | 500 | 10 | 160 | 8 | 65 | - | - | - | - | - | 37 | - | 160 | Black Point tip. · Kraftform pistol grip. multi-component | Tool steel | phosphated | 95 | Torque screwdriver | Workshop | Multi-purpose tool grip|Pistol grip|pre-set|calibrated | - | T 20 | - | - | 240 | - | - | - | - | - |
Loading...
This page is Crowfoot wrench, part number 05027936001.
You can find the detail information about specifications and dimensions on part number 05027936001.
Configure
Basic Attributes
Blade type
DIN standard
Downforce
Drive (screwdriver)
EN standard
Handle grip dimensions
Size(mm)
Spanner size(mm)
Standards
Drive (tools)
Nm graduation(Nm)
Reading accuracy(%)
Size
Type (misc.)
Type
Torque Adjustment Range (cN/m)
Torque Precision (±%)
Overall length (mm)
Blade diameter(mm)
Blade length(mm)
Handle diameter(mm)
Handle length(mm)
Material (details)
Material
Material properties
Product size (height)(mm)
Product type
Range of use (screwdrivers)
Screwdriver features
Size (screwdriver)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05027910001 |
05027934001 |
05027935001 |
05032057001 |
05032058001 |
05074700001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.01 € | 1 | Available | 4 Days | 140 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque monitor | Workshop | Multi-purpose tool grip|calibrated|pre-set | 2.0 | - | 2 | - | 125 | - | - | - | - | - | |
48.43 € | 1 | Available | 4 Days | 200 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|pre-set | - | T 10 | - | - | 122 | - | - | - | - | - | |
51.61 € | 1 | Available | 4 Days | 300 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|pre-set | - | T 15 | - | - | 122 | - | - | - | - | - | |
11.87 € | 1 | Available | 4 Days | - | - | 220 | 6 | 105 | Round | - | TORX socket | - | - | 43 | - | 115 | - | Stainless steel | - | - | Torx screwdriver | Workshop | Multi-purpose tool grip | - | T 30 | - | - | 92 | - | - | - | - | - | |
13.51 € | 1 | Available | 4 Days | - | - | 242 | 7 | 112 | Round | - | TORX socket | - | - | 45 | - | 130 | - | Stainless steel | - | - | Torx screwdriver | Workshop | Multi-purpose tool grip | - | T 40 | - | - | 125 | - | - | - | - | - | |
99.92 € | 1 | Available | 4 Days | 30-120 | 6 | 155 | - | - | - | - | - | 1/4" (6.3 mm) | - | - | - | 105 | - | - | - | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|adjustable | - | - | - | - | 120 | - | 0.05 | ± 6 | 6.3 mm (1/4") | - |