Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05074750001
Part Number
|
---|
05074750001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.63 € | 1 | Available | 4 Days | 120-300 | 6 | 192 | - | - | - | DIN EN ISO 6789 | - | 9 mm | EN ISO 6789 | - | - | - | - | - | - | - | Torque screwdriver | VDE | Multi-purpose tool grip|adjustable | - | - | - | EN ISO 6789 | - | - | - | ± 6 | - | - |
Loading...
This page is Crowfoot wrench, part number 05074750001.
You can find the detail information about specifications and dimensions on part number 05074750001.
Configure
Basic Attributes
Blade diameter(mm)
Blade length(mm)
Blade type
Downforce
Handle diameter(mm)
Handle grip dimensions
Handle length(mm)
Material (details)
Material
Material properties
Product size (height)(mm)
Size(mm)
Size (screwdriver)
Spanner size(mm)
Weight(g)
Drive (tools)
Nm graduation(Nm)
Size
Type (misc.)
Type
Torque Adjustment Range (cN/m)
Torque Precision (±%)
Overall length (mm)
DIN standard
Drive (screwdriver)
EN standard
Product type
Range of use (screwdrivers)
Screwdriver features
Standards
Reading accuracy(%)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05027935001 |
05027936001 |
05032057001 |
05074800001 |
05118035001 |
05118036001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.61 € | 1 | Available | 4 Days | 300 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|pre-set | - | T 15 | - | - | 122 | - | - | - | - | - | ||
71.01 € | 1 | Available | 4 Days | 500 | 10 | 160 | 8 | 65 | - | - | - | - | - | 37 | - | 160 | Black Point tip. · Kraftform pistol grip. multi-component | Tool steel | phosphated | 95 | Torque screwdriver | Workshop | Multi-purpose tool grip|Pistol grip|pre-set|calibrated | - | T 20 | - | - | 240 | - | - | - | - | - | ||
11.87 € | 1 | Available | 4 Days | - | - | 220 | 6 | 105 | Round | - | TORX socket | - | - | 43 | - | 115 | - | Stainless steel | - | - | Torx screwdriver | Workshop | Multi-purpose tool grip | - | T 30 | - | - | 92 | - | - | - | - | - | ||
135.00 € | 1 | Available | 4 Days | 2-6 | 10 | 130 | - | - | - | DIN EN ISO 6789 | - | 5/32" (4 mm) Half Moon|5/32" (4 mm) HIOS | EN ISO 6789 | 13 | - | 133 | - | Tool steel | alloyed | - | Torque screwdriver | ESD | Multi-purpose tool grip | - | - | - | EN ISO 6789 | - | 4 mm half moon · 4 mm HIOS-Drive | 0.035 | - | - | - | ||
9.00 € | 1 | Available | 4 Days | - | - | 137 | - | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 1 | - | - | - | - | - | - | - | - | ||
9.00 € | 1 | Available | 4 Days | - | - | 137 | - | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 2 | - | - | - | - | - | - | - | - |