Crowfoot wrench (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05118044001

Part Number
05118044001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque Adjustment Range (cN/m) Torque Precision (±%) Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce Drive (screwdriver) EN standard Handle diameter
(mm)
Handle grip dimensions Handle length
(mm)
Material (details) Material Material properties Product size (height)
(mm)
Product type Range of use (screwdrivers) Screwdriver features Size
(mm)
Size (screwdriver) Spanner size
(mm)
Standards Weight
(g)
Drive (tools) Nm graduation
(Nm)
Reading accuracy
(%)
Size Type (misc.)

7.12 €

1 Available 4 Days --157360Round-TORX BO--1397 x 13 mm (LxØ)97-Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverElectrical & precision engineeringMulti-purpose tool grip-TR 7--------

Loading...

  1. 1

This page is Crowfoot wrench, part number 05118044001.
You can find the detail information about specifications and dimensions on part number 05118044001.

Variation of this product

Part Number
05027935001
05027936001
05032057001
05118046001
05118048001
05118050001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Torque Adjustment Range (cN/m) Torque Precision (±%) Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce Drive (screwdriver) EN standard Handle diameter
(mm)
Handle grip dimensions Handle length
(mm)
Material (details) Material Material properties Product size (height)
(mm)
Product type Range of use (screwdrivers) Screwdriver features Size
(mm)
Size (screwdriver) Spanner size
(mm)
Standards Weight
(g)
Drive (tools) Nm graduation
(Nm)
Reading accuracy
(%)
Size Type (misc.)

51.61 €

1 Available 4 Days 30010170465-----37-105Black Point tip. · Handle: Kraftform. with rolling protection. multi-componentTool steelphosphated-Torque screwdriverWorkshopMulti-purpose tool grip|calibrated|pre-set-T 15--122-----

71.01 €

1 Available 4 Days 50010160865-----37-160Black Point tip. · Kraftform pistol grip. multi-componentTool steelphosphated95Torque screwdriverWorkshopMulti-purpose tool grip|Pistol grip|pre-set|calibrated-T 20--240-----

11.87 €

1 Available 4 Days --2206105Round-TORX socket--43-115-Stainless steel--Torx screwdriverWorkshopMulti-purpose tool grip-T 30--92-----

7.12 €

1 Available 4 Days --157360Round-TORX BO--1397 x 13 mm (LxØ)97-Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverElectrical & precision engineeringMulti-purpose tool grip-TR 8--------

6.95 €

1 Available 4 Days --157460Round-TORX BO--1397 x 13 mm (LxØ)97-Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverElectrical & precision engineeringMulti-purpose tool grip-TR 9--------

6.95 €

1 Available 4 Days --157460Round-TORX BO--1397 x 13 mm (LxØ)97-Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverElectrical & precision engineeringMulti-purpose tool grip-TR 10--------

Tech Support