Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05118054001
Part Number
|
---|
05118054001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.67 € | 1 | Available | 4 Days | - | - | 157 | 4 | 60 | Round | - | TORX BO | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | TR 20 | - | - | - | - | - | - | - | - |
Loading...
This page is Crowfoot wrench, part number 05118054001.
You can find the detail information about specifications and dimensions on part number 05118054001.
Configure
Basic Attributes
Torque Adjustment Range (cN/m)
Torque Precision (±%)
DIN standard
Drive (screwdriver)
EN standard
Material (details)
Product size (height)(mm)
Size(mm)
Spanner size(mm)
Standards
Weight(g)
Drive (tools)
Nm graduation(Nm)
Reading accuracy(%)
Size
Type (misc.)
Type
Overall length (mm)
Blade diameter(mm)
Blade length(mm)
Blade type
Downforce
Handle diameter(mm)
Handle grip dimensions
Handle length(mm)
Material
Material properties
Product type
Range of use (screwdrivers)
Screwdriver features
Size (screwdriver)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05027935001 |
05027936001 |
05032057001 |
05118180001 |
05118181001 |
05118182001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.61 € | 1 | Available | 4 Days | 300 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|pre-set | - | T 15 | - | - | 122 | - | - | - | - | - | |
71.01 € | 1 | Available | 4 Days | 500 | 10 | 160 | 8 | 65 | - | - | - | - | - | 37 | - | 160 | Black Point tip. · Kraftform pistol grip. multi-component | Tool steel | phosphated | 95 | Torque screwdriver | Workshop | Multi-purpose tool grip|Pistol grip|pre-set|calibrated | - | T 20 | - | - | 240 | - | - | - | - | - | |
11.87 € | 1 | Available | 4 Days | - | - | 220 | 6 | 105 | Round | - | TORX socket | - | - | 43 | - | 115 | - | Stainless steel | - | - | Torx screwdriver | Workshop | Multi-purpose tool grip | - | T 30 | - | - | 92 | - | - | - | - | - | |
9.57 € | 1 | Available | 4 Days | - | - | 137 | 2.5 | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 4 | - | - | 14 | - | - | - | - | - | |
8.39 € | 1 | Available | 4 Days | - | - | 137 | 3 | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 5 | - | - | 13.2 | - | - | - | - | - | |
6.95 € | 1 | Available | 4 Days | - | - | 137 | 3 | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 6 | - | - | 13.2 | - | - | - | - | - |