Crowfoot wrench set (05028044001)

Crowfoot wrench set 05028044001
  • Volume Discount

Product Details:

Manufacturer part number: 05028044001

Brand: WERA

Price: 50.96

Delivery time: 4 Days


Technical Data:

Torque Adjustment Range (cN/m): 200

Torque Precision (±%): 10

Overall length (mm): 170

Blade diameter: - mm

Blade length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05028044001

Part Number
05028044001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque Adjustment Range (cN/m) Torque Precision (±%) Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce Drive (screwdriver) EN standard Handle diameter
(mm)
Handle length
(mm)
Material Material properties Product size (height)
(mm)
Product type Range of use (screwdrivers) Screwdriver features Size (screwdriver) Standards Weight
(g)
Nm graduation
(Nm)
Reading accuracy
(%)
Size

50.96 €

1 Available 4 Days 20010170-------37105Tool steelphosphated-Torque monitorWorkshopMulti-purpose tool grip|pre-set10 IP-----

Loading...

  1. 1

This page is Crowfoot wrench set, part number 05028044001.
You can find the detail information about specifications and dimensions on part number 05028044001.

Variation of this product

Part Number
05028001001
05028002001
05028004001
05028049001
05074705001
05074774001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Torque Adjustment Range (cN/m) Torque Precision (±%) Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Downforce Drive (screwdriver) EN standard Handle diameter
(mm)
Handle length
(mm)
Material Material properties Product size (height)
(mm)
Product type Range of use (screwdrivers) Screwdriver features Size (screwdriver) Standards Weight
(g)
Nm graduation
(Nm)
Reading accuracy
(%)
Size

8.88 €

1 Available 4 Days --130-60Round-TORX socket--2670Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverWorkshopMulti-purpose tool gripT 6-----

8.81 €

1 Available 4 Days --130-60Round-TORX socket--2670Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverWorkshopMulti-purpose tool gripT 7-----

8.81 €

1 Available 4 Days --141-60Round-TORX socket--2681Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverWorkshopMulti-purpose tool gripT 9-----

9.89 €

1 Available 4 Days --141460Round-TORX socket--2681Tool steelalloyed|matt nickel-chrome plating-Torx screwdriverWorkshopMulti-purpose tool gripT 9-31---

150.17 €

1 Available 4 Days 400-8806150-----1/4" (6.3 mm)--150--100Torque screwdriverWorkshopMulti-purpose tool grip|Pistol grip|adjustable|calibrated--2290.4± 66.3 mm (1/4")

99.92 €

1 Available 4 Days --142------------Torque screwdriver--------

Tech Support