Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05032054001
Part Number
|
---|
05032054001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | Downforce | Handle diameter (mm) | Handle grip dimensions (mm) | Handle length (mm) | Material | Product type | Screwdriver features | Size (screwdriver) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.69 € | 1 | Available | 4 Days | 198 | 4.5 | 100 | Round | TORX socket | 33 | 98 | 98 | Stainless steel | Torx screwdriver | Multi-purpose tool grip | T 20 |
Loading...
Range of use (screwdrivers) | Workshop |
---|
This page is Forward / reverse ratchet, part number 05032054001.
You can find the detail information about specifications and dimensions on part number 05032054001.
Configure
Basic Attributes
Type
Overall length (mm)
Blade diameter(mm)
Blade length(mm)
Blade type
Downforce
Handle diameter(mm)
Handle grip dimensions(mm)
Handle length(mm)
Material
Product type
Screwdriver features
Size (screwdriver)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05005080001 |
05005081001 |
05005090001 |
05005091001 |
05032051001 |
05032055001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | Downforce | Handle diameter (mm) | Handle grip dimensions (mm) | Handle length (mm) | Material | Product type | Screwdriver features | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.08 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | Torque monitor | - | - | |
63.08 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | Torque monitor | - | - | |
63.08 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | Torque monitor | - | - | |
63.08 € | 1 | Available | 4 Days | - | - | - | - | - | - | - | - | - | Torque monitor | - | - | |
9.04 € | 1 | Available | 4 Days | 141 | 4 | 60 | Round | TORX socket | 26 | 81 | 81 | Stainless steel | Torx screwdriver | Multi-purpose tool grip | T 9 | |
10.35 € | 1 | Available | 4 Days | 205 | 5 | 100 | Round | TORX socket | 37 | 105 | 105 | Stainless steel | Torx screwdriver | Multi-purpose tool grip | T 25 |