Allen bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05028045001

Part Number
05028045001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.91 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Torque Adjustment Range (cN/m) 300 Torque Precision (±%) 10 Overall length (mm) 170
Handle diameter(mm) 37 Handle length(mm) 105 Material Tool steel
Material properties phosphated Product type Torque monitor Range of use (screwdrivers) Workshop
Screwdriver features Multi-purpose tool grip|pre-set Size (screwdriver) 15 IP

This page is Allen bit set, part number 05028045001.
You can find the detail information about specifications and dimensions on part number 05028045001.

Tech Support